Punch-down block【10-200 Pieces Per Package】 (260-102)

Punch-down block 260-102
  • Volume Discount

Product Details:

Manufacturer part number: 260-102

Brand: WAGO

Price: 114.37

Delivery time: 6 Days


Technical Data:

Number of Poles: 2 Pole

Product size (height): 17 mm

Product size (length): - mm

Product size (width): 24.50 mm

Clamp width: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

260-102

Part Number
260-102
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Configuration Connector features Manufacturer part # Type (manufacturer type)

114.37 €

100 Pieces Per Package

1 pack Available 6 Days 217-24.50598184000.081.50.081.52816223-L+ sleeve260-102260-102

Loading...

  1. 1

Basic information

Colour Grey Connection (components) Pull spring Industrial goods Yes
Product type Punch-down block

This page is Punch-down block, part number 260-102.
You can find the detail information about specifications and dimensions on part number 260-102.

Variation of this product

Part Number
2001-555
2004-552
260-104
260-105
260-106
260-110
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Configuration Connector features Manufacturer part # Type (manufacturer type)

147.05 €

10 Pieces Per Package

1 pack Available 26 Days 5-214.24.209-185000.252.500.251.5221451310.76--2001-5552001-555

153.03 €

25 Pieces Per Package

1 pack Available 25 Days 2-12.406.206.2011-325000.5060.5420102138.99--2004-5522004-552

202.21 €

100 Pieces Per Package

1 pack Available 6 Days 417-34.50598184000.081.50.081.52816423-L+ sleeve260-104260-104

273.28 €

100 Pieces Per Package

1 pack Available 6 Days 517-39.50598184000.081.50.081.52816523-L+ sleeve260-105260-105

153.03 €

50 Pieces Per Package

1 pack Available 6 Days 617-44.50598184000.081.50.081.52816623-L+ sleeve260-106260-106

130.71 €

25 Pieces Per Package

1 pack Available 6 Days 1017-64.50598184000.081.50.081.528161023-L+ sleeve260-110260-110

Tech Support