Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-5417 |
2000-5417/1102-950 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Nominal voltage (V AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
825.32 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2000-5417 | 250 | 2000-5417 | |
1,240.72 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2000-5417/1102-950 | 24 | 2000-5417/1102-950 |
Loading...
Number of Poles(Pole) | 10 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 4 |
Pins per row | 2 | Colour | Grey | Connection (components) | Pull spring |
Connector features | + PG connector | Industrial goods | Yes | Product type | Proximity switch terminal |