Continuity【15-100 Pieces Per Package】 (264-706)

Continuity 264-706
  • Volume Discount

Product Details:

Manufacturer part number: 264-706

Brand: WAGO

Price: 125.27

Delivery time: 7 Days


Technical Data:

Number of Poles: 1 Pole

Product size (height): 24.50 mm

Product size (length): - mm

Product size (width): 6 mm

Clamp width: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264-706

Part Number
264-706
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connection (components) Connector features Manufacturer part # Product type Type (manufacturer type)

125.27 €

100 Pieces Per Package

1 pack Available 7 Days 124.50-6698248000.082.500.082.52814123-Orange-Pull spring-264-706Continuity264-706

Loading...

  1. 1

Basic information

Industrial goods Yes

This page is Continuity, part number 264-706.
You can find the detail information about specifications and dimensions on part number 264-706.

Variation of this product

Part Number
279-681
279-684
279-687
279-831
279-834
279-901
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connection (components) Connector features Manufacturer part # Product type Type (manufacturer type)

130.71 €

100 Pieces Per Package

1 pack Available 25 Days 127-4498188000.081.50.081.52816133-GreyLPull spring-279-681Continuity279-681

136.17 €

100 Pieces Per Package

1 pack Available 26 Days 127-4498188000.081.50.081.52816133-BlueNPull springComplies with ATEX Ex I standards279-684Continuity279-684

530.17 €

100 Pieces Per Package

1 pack Available 8 Days 127-449818-0.081.50.081.5281613--Green-yellowTerrePull spring-279-687PG terminal279-687

185.83 €

100 Pieces Per Package

1 pack Available 25 Days 127-4498188000.081.50.081.52816143-GreyLPull spring-279-831Continuity279-831

174.89 €

100 Pieces Per Package

1 pack Available 26 Days 127-4498188000.081.50.081.52816143-BlueNPull springComplies with ATEX Ex I standards279-834Continuity279-834

130.71 €

100 Pieces Per Package

1 pack Available 26 Days 127-4498188000.081.50.081.52816123-GreyLPull spring-279-901Continuity279-901

Tech Support