Tripleport Continuity【25-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-1701
2010-1305
2010-1306
2010-1309
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Colour Manufacturer part # Type (manufacturer type)

245.95 €

50 Pieces Per Package

1 pack Available 75 Days 32.9076.805.201210164000.2540.254Grey2002-17012002-1701

136.17 €

25 Pieces Per Package

1 pack Available 6 Days 36.9089101917578000.50160.516Black2010-13052010-1305

136.17 €

25 Pieces Per Package

1 pack Available 6 Days 36.9089101917578000.50160.516Yellow2010-13062010-1306

136.17 €

25 Pieces Per Package

1 pack Available 6 Days 36.9089101917578000.50160.516Light grey2010-13092010-1309

Loading...

  1. 1

Basic information

Number of Poles(Pole) 3 No. of rows 1 Connection (components) Push-in connector
Product type Tripleport continuity

Tech Support