PLC cable【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-920

Part Number
750-920
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

945.57 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Industrial goods Yes Manufacturer part # 750-920
Min. ambient temperature(°C) 0 Product size (height)(mm) 64 Product size (width)(mm) 12
Product size (length)(mm) 100 Product type PLC cable Type (manufacturer type) 750-920
Weight(g) 70

This page is PLC cable, part number 750-920.
You can find the detail information about specifications and dimensions on part number 750-920.

Tech Support