PLC I / O link (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-655

Part Number
750-655
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

519.24 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Interfaces (bus systems) ASI-Bus|Terminals Manufacturer part # 750-655
Min. ambient temperature(°C) 0 No. of inputs (max.) 1 No. of outputs (max.) 1
Operating voltage(V DC) 31.6 Product size (height)(mm) 65 Product size (width)(mm) 51
Product size (length)(mm) 100 Product type PLC I/O link Type (manufacturer type) 750-655
Weight(g) 56

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360