Intruder Alarm Module DC 24 V CAGE CLAMPョS CONNECTION

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

753-424

Part Number
753-424
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.68 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Manufacturer part # 753-424 No. of inputs (max.) 2 Operating voltage(V DC) 24
Product size (height)(mm) 64 Product size (depth)(mm) 100 Product size (width)(mm) 12
Product type PLC intruder alarm Type (manufacturer type) 753-424 Weight(g) 51

This page is Intruder Alarm Module DC 24 V CAGE CLAMPョS CONNECTION, part number 753-424.
You can find the detail information about specifications and dimensions on part number 753-424.

Tech Support