PLC Piezo Acceleration Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-925

Part Number
750-925
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

468.95 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Manufacturer part # 750-925 Product size (height)(mm) 16 Product size (width)(mm) 54
Product size (length)(mm) 45 Product type PLC piezo acceleration sensor Type (manufacturer type) 750-925
Type (misc.) Tandem piezo acceleration sensor Weight(g) 98

This page is PLC Piezo Acceleration Sensor, part number 750-925.
You can find the detail information about specifications and dimensions on part number 750-925.

Tech Support