Electronic Circuit Breaker (787-1662)

Electronic Circuit Breaker 787-1662
  • Volume Discount

Product Details:

Manufacturer part number: 787-1662

Brand: WAGO

Price: 185.83

Delivery time: 7 Days


Technical Data:

Capacity: - W

Dimension height: 90 mm

Dimension width: 45 mm

Dimension depth: 163 mm

Input voltage (max.): - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

787-1662

Part Number
787-1662
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage (max.)
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Nominal input voltage No. of outputs
(x)
Output current (details)
(A)
Output voltage
(V DC)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

185.83 €

1 Available 7 Days -9045163--30787-16626-18-2--115.5EPSITRON® 787-1662170

Loading...

  1. 1

Basic information

Connection (components) Spring-loaded terminal Output voltage (max.)(V DC) 24|24 Output voltage (min.)(V DC) 24
Product type RCCB

This page is Electronic Circuit Breaker, part number 787-1662.
You can find the detail information about specifications and dimensions on part number 787-1662.

Variation of this product

Part Number
787-1662/006-1000
787-1662/106-000
787-1664
787-1664/006-1000
787-1668
787-1668/006-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage (max.)
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Nominal input voltage No. of outputs
(x)
Output current (details)
(A)
Output voltage
(V DC)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

240.48 €

1 Available 7 Days -9045163--30787-1662/006-10006-18-2--115.5EPSITRON® 787-1662/006-1000170

185.83 €

1 Available 7 Days -9045163--30787-1662/106-0006-18-2--115.5EPSITRON® 787-1662/106-000170

235.01 €

1 Available 3 Days 240115.545903018 - 30-787-16641018-24 V/DC44 x 1 - 104 x 24-EPSITRON® 787-1664170

322.48 €

1 Available 7 Days -9045163--30787-1664/006-10006-18-4--115.5EPSITRON® 787-1664/006-1000170

414.29 €

1 Available 3 Days 240142.5421273018 - 30-787-16681018-24 V/DC88 x 1 - 108 x 24-EPSITRON® 787-1668440

442.72 €

1 Available 3 Days -12742163--30787-1668/006-10006-18-8--142.5EPSITRON® 787-1668/006-1000440

Tech Support