Socket enclosure - cable【10-600 Pieces Per Package】 (252-160)

Socket enclosure - cable 252-160
  • Volume Discount

Product Details:

Manufacturer part number: 252-160

Brand: WAGO

Price: 523.61

Delivery time: 35 Days


Technical Data:

Number of Positions: 10

Connector Type: Socket. straight

AWG max.: 20

AWG (min.): 26

Case material: PA 66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

252-160

Part Number
252-160
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection (components) Connector orientation Connector features Contact material Contact spacing
(mm)
Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Stripping length (max.)
(mm)
Type (manufacturer type)

523.61 €

150 Pieces Per Package

1 pack Available 35 Days 10Socket. straight2026PA 66GreySpring-loaded terminal--Copper alloy3.50-252-160---232011013.1035.0010.502527.00252-160

Loading...

  1. 1

Basic information

Connector contact surface Tin plated Connectors wire-to-board Industrial goods Yes
Product type Socket enclosure - cable

This page is Socket enclosure - cable, part number 252-160.
You can find the detail information about specifications and dimensions on part number 252-160.

Variation of this product

Part Number
2231-203/008-000
2231-203/026-000
2231-305/037-000
2721-204/026-000
2734-102
2734-103
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection (components) Connector orientation Connector features Contact material Contact spacing
(mm)
Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Stripping length (max.)
(mm)
Type (manufacturer type)

240.88 €

100 Pieces Per Package

1 pack 12 Days 3Socket. straight1224Polyphthalamide (PPA GF)GreySpring-loaded terminalParallel (to the PCB)+ actuator|+ snap-in nibsCathode copper7.52.52231-203/008-000-0.2-156301321.5025.619.50223111.002231-203/008-000

294.05 €

100 Pieces Per Package

1 pack Available 12 Days 3Socket. straight1224Polyphthalamide (PPA GF)GreySpring-loaded terminal-+ actuatorCathode copper7.52.52231-203/026-000-0.2-156301321.5025.615.00223111.002231-203/026-000

212.88 €

50 Pieces Per Package

1 pack 35 Days 5Socket. straight1224Polyphthalamide (PPA GF)OrangeSpring-loaded terminal-+ actuator|+ lateral latchCathode copper5.082.52231-305/037-000+1000.2-60153201529.8042.1015.00223111.002231-305/037-000

207.68 €

50 Pieces Per Package

1 pack Available 12 Days 4Socket. straight1224Polyphthalamide (PPA GF)Light greySpring-loaded terminal-+ actuator|+ sleeveCathode copper7.52.52721-204/026-000+1000.2-60156301425.6029.0015.00272111.002721-204/026-000

375.35 €

200 Pieces Per Package

1 pack 12 Days 2Socket. straight1628-Light greySpring-loaded terminal-encodable|+ actuatorCopper alloy3.501.52734-102+1000.2-60101601213.5020.409.10273482734-102

525.49 €

200 Pieces Per Package

1 pack 12 Days 3Socket. straight1628-Light greySpring-loaded terminal-encodable|+ actuatorCopper alloy3.501.52734-103+1000.2-60101601313.5020.4012.60273482734-103

Tech Support