Socket Enclosure - PCB【10-200 Pieces Per Package】 (232-273)

Socket Enclosure - PCB 232-273
  • Volume Discount

Product Details:

Manufacturer part number: 232-273

Brand: WAGO

Price: 191.29

Delivery time: 7 Days


Technical Data:

Number of Positions: 13

Connector Type: Socket. horizontal mount

Case material: -

Colour: Orange

Connector orientation: Parallel (to the PCB)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

232-273

Part Number
232-273
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Case material Colour Connector orientation Connector features Contact material Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Nominal voltage
(V)
Pins per row Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

191.29 €

25 Pieces Per Package

1 pack Available 7 Days 13Socket. horizontal mount-OrangeParallel (to the PCB)-Cathode copper. tin plated5.08232-273-3201318.2518.2567.5416.60232232-273

Loading...

  1. 1

Basic information

Board contact surface Tin plated Connection (components) Print Connector contact surface Tin plated
Connectors wire-to-board Industrial goods Yes No. of rows 1
Product type Socket enclosure - PCB

This page is Socket Enclosure - PCB, part number 232-273.
You can find the detail information about specifications and dimensions on part number 232-273.

Variation of this product

Part Number
232-148
232-150/005-000
232-170/039-000
722-138/039-000
722-139/005-000
722-144
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Case material Colour Connector orientation Connector features Contact material Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Nominal voltage
(V)
Pins per row Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

251.40 €

25 Pieces Per Package

1 pack Available 7 Days 18Socket. vertical vertical-GreyParallel (to the PCB)-Cathode copper. tin plated5232-148-3201823.2511.691.5011.6232232-148

174.89 €

10 Pieces Per Package

1 pack Available 25 Days 20Socket. vertical vertical-GreyParallel (to the PCB)-Cathode copper. tin plated5232-150/005-000-3202032.7511.6101.5011.6232232-150/005-000

163.96 €

25 Pieces Per Package

1 pack Available 26 Days 10Socket. vertical vertical-OrangePerpendicular (to the PCB)+ lateral latchCathode copper. tin plated5.08232-170/039-000-3201026.611.666.6011.6232232-170/039-000

273.28 €

50 Pieces Per Package

1 pack Available 26 Days 8Socket. vertical verticalPA 66-Perpendicular (to the PCB)+ lateral latchCopper alloy5722-138/039-00015250826.6-55.8011.6722722-138/039-000

442.72 €

50 Pieces Per Package

1 pack Available 26 Days 9Socket. vertical verticalPA 66Light greyPerpendicular (to the PCB)-Copper alloy5722-139/005-00015320932.75-46.5011.6722722-139/005-000

207.68 €

25 Pieces Per Package

1 pack Available 25 Days 14Socket. vertical verticalPA 66Light greyPerpendicular (to the PCB)-Copper alloy5722-144153201423.25-71.5011.6722722-144

Tech Support