Pin Strip (Standard)【10-290 Pieces Per Package】 (231-621)

Pin Strip (Standard) 231-621
  • Volume Discount

Product Details:

Manufacturer part number: 231-621

Brand: WAGO

Price: 134.44

Delivery time: 7 Days


Technical Data:

Number of Positions: 21

Connector Type: Plug. straight

AWG max.: 12

AWG (min.): 28

Case material: Polyamide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

231-621

Part Number
231-621
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection (components) Connector orientation Connectors Contact spacing
(mm)
Cross section (max.)
(mm²)
Insulation material Manufacturer part # Min. cross section
(mm²)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

134.44 €

10 Pieces Per Package

1 pack 7 Days 21Plug. straight1228PolyamideGreySpring-loaded terminal-wire-to-board52.5Polyamide231-6210.081232012114.3108.227.5300231-621

Loading...

  1. 1

Basic information

Board contact surface Tin plated Connector contact surface Tin plated Contact material Cathode copper
Industrial goods Yes Max. temperature(°C) +100 Min. temperature(°C) -60
Pin shape Square Product type Pin strip (standard)

This page is Pin Strip (Standard), part number 231-621.
You can find the detail information about specifications and dimensions on part number 231-621.

Variation of this product

Part Number
231-547/001-000
231-563/108-000
231-576/001-000
231-622
231-635/109-000
231-637/109-000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection (components) Connector orientation Connectors Contact spacing
(mm)
Cross section (max.)
(mm²)
Insulation material Manufacturer part # Min. cross section
(mm²)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

245.95 €

50 Pieces Per Package

1 pack Available 30 Days 17Plug. right angle--PolyamideOrangePrintParallel (to the PCB)wire-to-board5.08-Polyamide231-547/001-000-1232011712.284.4812300231-547/001-000

397.76 €

200 Pieces Per Package

1 pack 26 Days 3Plug. right angle--PolyamideOrangePrintParallel (to the PCB)wire-to-board5.08-Polyamide231-563/108-000-163201312.225.2412300231-563/108-000

218.48 €

50 Pieces Per Package

1 pack 7 Days 16Plug. right angle--PolyamideOrangePrintParallel (to the PCB)wire-to-board5.08-Polyamide231-576/001-000-1632011612.284.4812300231-576/001-000

140.04 €

10 Pieces Per Package

1 pack 7 Days 22Plug. straight1228PolyamideGreySpring-loaded terminal-wire-to-board52.5Polyamide231-6220.081232012214.3113.227.5300231-622

240.88 €

50 Pieces Per Package

1 pack 25 Days 5Plug. straight1228PolyamideOrangeSpring-loaded terminal-wire-to-board5.082.5Polyamide231-635/109-0000.08123201514.335.327.5300231-635/109-000

301.40 €

50 Pieces Per Package

1 pack 25 Days 7Plug. straight1228PolyamideOrangeSpring-loaded terminal-wire-to-board5.082.5Polyamide231-637/109-0000.08123201714.345.4627.5300231-637/109-000

Tech Support