Socket enclosure【1-200 Pieces Per Package】 (2092-1127)

Socket enclosure 2092-1127
  • Volume Discount

Product Details:

Manufacturer part number: 2092-1127

Brand: WAGO

Price: 556.40

Delivery time: 6 Days


Technical Data:

Number of Positions: -

AWG max.: -

AWG (min.): -

Colour: -

Connection (components): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2092-1127

Part Number
2092-1127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions AWG max. AWG (min.) Colour Connection (components) Connector orientation Contact spacing
(mm)
Enclosure material Industrial goods Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Number of pins PCB terminal features Pins per row Product type Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type)

556.40 €

1 Available 6 Days ---------2092-1127-----------Socket enclosure - cable--2092-1127

Loading...

  1. 1

This page is Socket enclosure, part number 2092-1127.
You can find the detail information about specifications and dimensions on part number 2092-1127.

Variation of this product

Part Number
2091-1103/002-1000
2091-1104/000-1000
2091-1104/000-5000
2092-1129
2092-1152/000-1000
2092-1152/000-5000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions AWG max. AWG (min.) Colour Connection (components) Connector orientation Contact spacing
(mm)
Enclosure material Industrial goods Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
No. of rows Number of pins PCB terminal features Pins per row Product type Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type)

301.40 €

100 Pieces Per Package

1 pack 6 Days -1428Light greySpring-loaded terminal-3.50-Yes2091-1103/002-10001.501.500.200.209-30013-3Socket enclosure - cable-82091-1103/002-1000

330.53 €

100 Pieces Per Package

1 pack 6 Days -1428Light greySpring-loaded terminal-3.50-Yes2091-1104/000-10001.501.500.200.209-30014-4Socket enclosure - cable-82091-1104/000-1000

330.53 €

100 Pieces Per Package

1 pack 26 Days -1428Light greySpring-loaded terminal-3.50-Yes2091-1104/000-50001.501.500.200.209-30014-4Socket enclosure - cable-82091-1104/000-5000

716.01 €

1 Available 26 Days ---------2092-1129-----------Socket enclosure - cable--2092-1129

257.69 €

100 Pieces Per Package

1 pack 27 Days ---------2092-1152/000-1000-----------Socket enclosure - PCB--2092-1152/000-1000

257.69 €

100 Pieces Per Package

1 pack 27 Days ---------2092-1152/000-5000-----------Socket enclosure - PCB--2092-1152/000-5000

Tech Support