Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1126 |
2091-1324 |
2091-1326 |
2091-1402/205-000 |
2091-1404/205-000 |
2092-1102/000-1000 |
2092-1122/000-5000 |
2092-1154 |
2092-1378 |
2092-3153 |
2092-3403/200-000 |
2092-3405 |
734-144/105-604 |
831-3606 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Actuation direction | AWG max. | AWG (min.) | Case material | Colour | Connection (components) | Connector orientation | Connector features | Contact material | Contact spacing (mm) | Cross section (max.) (mm²) | Manufacturer part # | Max. temperature (°C) | Min. cross section (mm²) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (connectors) | Stripping length (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
379.83 € | 100 Pieces Per Package | 1 pack | 6 Days | 6 | Pin strip. right angle | - | 14 | 24 | Polyphthalamide (PPA GF) | Light grey | - | + strap handle | Cathode copper | 3.50 | 1.5 | 2091-1126 | - | 0.2 | - | 10 | 160 | 6 | 14.00 | 21.00 | 11.4 | 2091 | 9.00 | 2091-1126 | |||
737.87 € | 200 Pieces Per Package | 1 pack | Available | 4 Days | 4 | Pin strip. right angle | - | - | - | Polyphthalamide (PPA GF) | Light grey | Parallel (to the PCB) | - | Cathode copper | 3.50 | - | 2091-1324 | - | - | - | 10 | 160 | 4 | 14.00 | 15.20 | 13.00 | 2091 | - | 2091-1324 | ||
552.04 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 6 | Pin strip. right angle | - | - | - | Polyphthalamide (PPA GF) | Light grey | Parallel (to the PCB) | - | Cathode copper | 3.50 | - | 2091-1326 | - | - | - | 10 | 160 | 6 | 15.2 | 21.00 | 13.00 | 2091 | - | 2091-1326 | ||
196.07 € | 200 Pieces Per Package | 1 pack | 30 Days | 2 | Plug. vertical mount | - | - | - | Polyphthalamide (PPA GF) | Light grey | Perpendicular (to the PCB) | + sleeve|for THR soldering | Cathode copper | 3.50 | - | 2091-1402/205-000 | - | - | - | 10 | 160 | 2 | 19.90 | 21.00 | 12.40 | 2091 | - | 2091-1402/205-000 | |||
280.11 € | 200 Pieces Per Package | 1 pack | 30 Days | 4 | Plug. vertical mount | - | - | - | Polyphthalamide (PPA GF) | Light grey | Perpendicular (to the PCB) | + sleeve|for THR soldering | Cathode copper | 3.50 | - | 2091-1404/205-000 | - | - | - | 10 | 160 | 4 | 19.90 | 31.50 | 12.40 | 2091 | - | 2091-1404/205-000 | |||
300.61 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 2 | Plug. vertical mount | - | 12 | 24 | Polyphthalamide (PPA GF) | Light grey | - | + strap handle|+ one-hand locking mechanism | Cathode copper | 5 | 2.5 | 2092-1102/000-1000 | +100 | 0.2 | -60 | 10 | 320 | 2 | 13.40 | 35.40 | 10.00 | 2092 | 10.00 | 2092-1102/000-1000 | ||
420.17 € | 200 Pieces Per Package | 1 pack | 25 Days | 2 | Pin strip. straight | - | 12 | 24 | Polyphthalamide (PPA GF) | Light grey | - | - | Cathode copper | 5 | 2.5 | 2092-1122/000-5000 | - | 0.2 | - | 10 | 320 | 2 | 13.40 | 16.20 | 10.00 | 2092 | 10.00 | 2092-1122/000-5000 | |||
388.07 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 4 | Pin strip. straight | - | 12 | 24 | Polyphthalamide (PPA GF) | Light grey | Perpendicular (to the PCB) | + strap handle | Cathode copper | 5 | 2.5 | 2092-1154 | - | 0.2 | - | 15 | 320 | 4 | 20.00 | 34 | 13.40 | 2092 | 10.00 | 2092-1154 | ||
588.24 € | 100 Pieces Per Package | 1 pack | 6 Days | 8 | Pin strip. right angle | Parallel (to the PCB) | 12 | 24 | Polyphthalamide (PPA GF) | Light grey | Parallel (to the PCB) | + actuator | Cathode copper | 5 | 2.5 | 2092-1378 | - | 0.2 | - | 15 | 320 | 8 | 15.40 | 40.00 | 13.40 | 2092 | 10.00 | 2092-1378 | |||
290.20 € | 100 Pieces Per Package | 1 pack | 26 Days | 3 | Pin strip. straight | - | 12 | 24 | Polyphthalamide (PPA GF) | Light grey | Spring-loaded terminal|Print | Perpendicular (to the PCB) | + strap handle | Cathode copper | 7.5 | 2.5 | 2092-3153 | - | 0.2 | - | 15 | 630 | 3 | 20.00 | 35.40 | 13.40 | 2092 | 10.00 | 2092-3153 | ||
107.55 € | 100 Pieces Per Package | 1 pack | 6 Days | 3 | Plug. vertical mount | - | - | - | Polyphthalamide (PPA GF) | Light grey | Perpendicular (to the PCB) | - | Cathode copper | 7.5 | - | 2092-3403/200-000 | - | - | - | 15 | 320 | 3 | 21.90 | 22.20 | 14.40 | 2092 | - | 2092-3403/200-000 | |||
162.45 € | 100 Pieces Per Package | 1 pack | 6 Days | 5 | Plug. vertical mount | - | - | - | Polyphthalamide (PPA GF) | Light grey | Perpendicular (to the PCB) | - | Cathode copper | 7.5 | - | 2092-3405 | - | - | - | 15 | 630 | 5 | 23.10 | 37.20 | 14.40 | 2092 | - | 2092-3405 | |||
391.04 € | 100 Pieces Per Package | 1 pack | 6 Days | 14 | Plug. vertical mount | - | - | - | PA 66 | Black | Perpendicular (to the PCB) | - | Copper alloy | 3.50 | - | 734-144/105-604 | - | - | - | 10 | 300 | 14 | 12.7 | 52.40 | 8.5 | 734 | - | 734-144/105-604 | |||
134.44 € | 24 Pieces Per Package | 1 pack | 6 Days | 6 | Plug. vertical mount | - | - | - | PA 66 | Light grey | Perpendicular (to the PCB) | - | Copper alloy | 7.62 | - | 831-3606 | - | - | - | 41 | 630 | 6 | 33.00 | 48.60 | 14.80 | 831 | - | 831-3606 |
Loading...
Board contact surface | Tin plated | Connector contact surface | Tin plated | Connectors | wire-to-board |
---|---|---|---|---|---|
Industrial goods | Yes | No. of rows | 1 | Product type | Pin enclosure - PCB |
Configure
Basic Attributes
Number of Positions
Connector Type
Actuation direction
AWG max.
AWG (min.)
Case material
Colour
Connection (components)
Connector orientation
Connector features
Contact material
Contact spacing(mm)
Cross section (max.)(mm²)
Manufacturer part #
Max. temperature(°C)
Min. cross section(mm²)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (connectors)
Stripping length (max.)(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes