Blade connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41482

Part Number
41482
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.43 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 180 Connector features PCB-SMD
Connector type Blade terminal. right angle Connector thickness(mm) 0.8 Connector width(mm) 6.3
Contact material Brass tin plated Hole Ø(mm) 3.1 Insulation type Not insulated
Manufacturer part # 41482 Number of pins 1 Product type Blade connector
RoHS-compliant Yes Size 6.3 x 0.8 mm Standards/certification marks DIN 46244
Support sleeve No Type (manufacturer type) 41482

This page is Blade connector, part number 41482.
You can find the detail information about specifications and dimensions on part number 41482.

Tech Support