AMP-Superseal plug connector (880810-1)

AMP-Superseal plug connector 880810-1
  • Volume Discount

Product Details:

Manufacturer part number: 880810-1

Brand: TE CONNECTIVITY

Price: 1.89

Delivery time: 3 Days


Technical Data:

Number of Positions: 2

Connection: -

Manufacturer part #: 880810-1

Nominal current: 14 A

Number of pins: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

880810-1

Part Number
880810-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connection Manufacturer part # Nominal current
(A)
Number of pins Pins per row Type (manufacturer type)

1.89 €

1 3 Days 2-880810-11422AMP-Superseal

Loading...

  1. 1

Basic information

Colour Black Type (misc.) Protective cover

This page is AMP-Superseal plug connector, part number 880810-1.
You can find the detail information about specifications and dimensions on part number 880810-1.

Variation of this product

Part Number
880811-2
X3-0010-0598
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connection Manufacturer part # Nominal current
(A)
Number of pins Pins per row Type (manufacturer type)

2.21 €

1 13 Days 3-880811-21433AMP-Superseal

2.71 €

1 Available 3 Days 5-X3-0010-0598-55X3-0010-0598

Tech Support