Fastening slide (1564411-1)

Fastening slide 1564411-1

Product Details:

Manufacturer part number: 1564411-1

Brand: TE CONNECTIVITY

Price: 0.88

Delivery time: 3 Days


Technical Data:

Cable outlet angle: - °

Code: E

Colour: Yellow

Compatible with (details): Plate thickness 3 mm

Cross section: - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564411-1

Part Number
1564411-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable outlet angle
(°)
Code Colour Compatible with (details) Cross section
(mm²)
Manufacturer part #

0.88 €

1 3 Days -EYellowPlate thickness 3 mm-1564411-1

Loading...

  1. 1

Basic information

Number of Positions 18 Case material PBT GF Connectors automotive
Temperature range(°C) -40 to +140 °C Type (manufacturer type) HDSCS. MCP

This page is Fastening slide, part number 1564411-1.
You can find the detail information about specifications and dimensions on part number 1564411-1.

Variation of this product

Part Number
1564562-1
1564562-2
1670720-1
1703810-1
1703838-1
1703838-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable outlet angle
(°)
Code Colour Compatible with (details) Cross section
(mm²)
Manufacturer part #

0.99 €

1 3 Days -DYellowPlate thickness 3 mm-1564562-1

0.92 €

1 3 Days -DRedPlate thickness 2.5 mm-1564562-2

0.69 €

1 3 Days -CYellowPlate thickness 3 mm-1670720-1

0.83 €

1 3 Days 180BYellowPlate thickness 3 mm-1703810-1

0.81 €

1 3 Days -AYellowPlate thickness 3 mm1.51703838-1

0.65 €

1 3 Days -ARedPlate thickness 2.5 mm1.51703838-2

Tech Support