Cover cap for sockets & Flat Plug Housing B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1534789-1

Part Number
1534789-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable outlet angle(°) 180 Case material PBT GF. V0 according to UL94 Code B
Colour Black Compatible with (details) HDSCS connector|4. 7-pin Connectors automotive
IP rating IP67/IP69K Manufacturer part # 1534789-1 Temperature range(°C) -40 to +140 °C
Type (manufacturer type) HDSCS. MCP

This page is Cover cap for sockets & Flat Plug Housing B, part number 1534789-1.
You can find the detail information about specifications and dimensions on part number 1534789-1.

Tech Support