Strain Relief (640714-1)

Strain Relief 640714-1
  • Volume Discount

Product Details:

Manufacturer part number: 640714-1

Brand: TE CONNECTIVITY

Price: 1.47

Delivery time: 3 Days


Technical Data:

Number of Positions: 3

Case material: Nylon 6.6 UL 94V-0

Colour: White

Compatible with (details): -

Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

640714-1

Part Number
640714-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Case material Colour Compatible with (details) Connection Manufacturer part # Nominal current
(A)
Nominal voltage No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type RoHS-compliant Temperature range
(°C)
Type (manufacturer type)

1.47 €

1 3 Days 3Nylon 6.6 UL 94V-0White--640714-1--133------Mini-Universal MATE-N-LOK

Loading...

  1. 1

This page is Strain Relief, part number 640714-1.
You can find the detail information about specifications and dimensions on part number 640714-1.

Variation of this product

Part Number
350811-1
4-100103-0
5-100103-0
640715-1
640716-1
641945-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Case material Colour Compatible with (details) Connection Manufacturer part # Nominal current
(A)
Nominal voltage No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type RoHS-compliant Temperature range
(°C)
Type (manufacturer type)

1.35 €

1 3 Days -Nylon 6.6 UL 94V-0White--0-0350811-1---2. 3. 4. 5. 6. 8-------UNIVERSAL MATE-N-LOK

0.29 €

1 3 Days 40Shockproof/unbreakable fibreglass-reinforced plasticGrey--4-100103-0002402013.955.46.1Strain reliefYes-100103-40

0.68 €

1 3 Days 50Shockproof/unbreakable fibreglass-reinforced plasticGrey--5-100103-0002502513.968.16.1Strain reliefYes-100103-50

2.13 €

1 3 Days 6Nylon 6.6 UL 94V-0White--640715-1--263------Mini-Universal MATE-N-LOK

1.57 €

1 3 Days 9Nylon 6.6 UL 94V-0White--640716-1--393------Mini-Universal MATE-N-LOK

2.03 €

1 3 Days 3Nylon 6.6 UL 94V-0White--0-0641945-1----3------UNIVERSAL MATE-N-LOK

Tech Support