Face Seal for J-P-T flat plug casing (963209-1)

Face Seal for J-P-T flat plug casing 963209-1

Product Details:

Manufacturer part number: 963209-1

Brand: TE CONNECTIVITY

Price: 1.11

Delivery time: 3 Days


Technical Data:

Number of Positions: 2

Manufacturer part #: 963209-1

No. of rows: 1

Number of pins: 2

Pins per row: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

963209-1

Part Number
963209-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # No. of rows Number of pins Pins per row

1.11 €

1 3 Days 2963209-1122

Loading...

  1. 1

Basic information

Case material Silicone Colour Ecru Type (manufacturer type) J-P-T

This page is Face Seal for J-P-T flat plug casing, part number 963209-1.
You can find the detail information about specifications and dimensions on part number 963209-1.

Variation of this product

Part Number
963205-1
963208-1
963213-1
963216-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Manufacturer part # No. of rows Number of pins Pins per row

0.60 €

1 3 Days 6963205-1263

0.56 €

1 3 Days 4963208-1144

0.53 €

1 3 Days 10963213-1-105

0.95 €

1 3 Days 16963216-12168

Tech Support