Socket Enclosure - PCB (350827-4)

Socket Enclosure - PCB 350827-4

Product Details:

Manufacturer part number: 350827-4

Brand: TE CONNECTIVITY

Price: 6.29

Delivery time: 3 Days


Technical Data:

Number of Positions: 6

Connector Type: Plug. vertical mount

Board contact surface: Tin

Case material: Polyamide

Coating thickness (PCB side): 2.54 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

350827-4

Part Number
350827-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Board contact surface Case material Coating thickness (PCB side)
(µm)
Colour Connector features Connector contact surface Connector coating thickness
(µm)
Contact material Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

6.29 €

1 3 Days 6Plug. vertical mountTinPolyamide2.54Transparent+ snap-in nibsGold0.76-6.35350827-4+105-40126002-Planar313.97-20.3213.27MATE-N-LOK350827-4

Loading...

  1. 1

Basic information

Connection (components) Print Connectors wire-to-board Product type Socket enclosure - PCB
RoHS-compliant Yes

This page is Socket Enclosure - PCB, part number 350827-4.
You can find the detail information about specifications and dimensions on part number 350827-4.

Variation of this product

Part Number
640901-3
641976-1
643412-1
643426-1
643430-1
796636-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Board contact surface Case material Coating thickness (PCB side)
(µm)
Colour Connector features Connector contact surface Connector coating thickness
(µm)
Contact material Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

6.92 €

1 3 Days 5Plug. vertical mountTinPolyamide-Transparent+ snap-in nibsGold0.76-6.35640901-3+105-40126001-Planar57.62-13.9733.02MATE-N-LOK640901-3

2.77 €

1 3 Days 15Plug. vertical mountTinPolyamide-White+ snap-in nibsTin3.81-6.35641976-1+105-55126003-Planar513.97-20.3233.02MATE-N-LOK641976-1

1.12 €

1 3 Days 2Plug. vertical mountTin platedPolyamide-White+ snap-in nibsTin plated3.81-6.35643412-1+105-40126001-Planar27.62-13.9713.97MATE-N-LOK643412-1

2.20 €

1 3 Days 9Plug. vertical mountTin platedPolyamide-Black+ snap-in nibsTin plated3.81-6.35643426-1+105-40126003-Planar313.97-20.3220.32MATE-N-LOK643426-1

3.96 €

1 3 Days 15Plug. vertical mountTin platedPolyamide-White+ snap-in nibsTin plated3.81-6.35643430-1+105-40126003-Planar513.97-20.3233.02MATE-N-LOK643430-1

0.73 €

1 3 Days 2Socket. vertical verticalTinPA 6.6-Green-Tin-Copper alloy5.08796636-2----11Rectangular2128.35---796636-2

Tech Support