Manufacturer part number: 1670150-1
Brand: TE CONNECTIVITY
Price: 0.88 €
Delivery time: 3 Days
Cable outlet angle: 90 °
Manufacturer part #: 1670150-1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1670150-1
Case material | PA 66 | Code | A | Colour | Black |
---|---|---|---|---|---|
Compatible with (details) | HDSCS connector|2. 3-pin | Connectors | automotive | IP rating | IP67/IP69K |
Temperature range(°C) | -40 to +140 °C | Type (manufacturer type) | HDSCS. MCP |
This page is Cover cap for sockets & flat plug casing A, part number 1670150-1.
You can find the detail information about specifications and dimensions on part number 1670150-1.
Part Number |
---|
1670365-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable outlet angle (°) | Manufacturer part # |
---|---|---|---|---|---|---|
0.73 € | 1 | 3 Days | 180 | 1670365-1 |