Built-in pin strip (precision) (776087-2)

Built-in pin strip (precision) 776087-2
  • Volume Discount

Product Details:

Manufacturer part number: 776087-2

Brand: TE CONNECTIVITY

Price: 20.73

Delivery time: 3 Days


Technical Data:

Number of Positions: 23

Connector Type: Plug. right angle

Board contact surface: Tin plated

Code: Color

Colour: Ecru


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

776087-2

Part Number
776087-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Board contact surface Code Colour Connector contact surface Manufacturer part # Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)

20.73 €

1 3 Days 23Plug. right angleTin platedColorEcruTin plated776087-2+10537.960.8

Loading...

  1. 1

Basic information

Case material Thermoplastic material Connection (components) Print Connectors automotive
Contact material Copper alloy Industrial goods No Insulation material Thermoplastic material
IP rating IP6K9K Min. temperature(°C) -40 Nominal current(A) 8
Nominal voltage(V AC) 250 No. of rows 3 Pin shape Circular
Product size (length)(mm) 32.1 Product type Built-in pin strip (precision) RoHS-compliant Yes
Series (connectors) AMPSEAL Type (manufacturer type) AMPSEAL

This page is Built-in pin strip (precision), part number 776087-2.
You can find the detail information about specifications and dimensions on part number 776087-2.

Variation of this product

Part Number
1-776163-1
1-776163-4
1-776275-1
776087-4
776200-1
776231-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Board contact surface Code Colour Connector contact surface Manufacturer part # Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)

22.25 €

1 3 Days 35Plug. right angle-ColorBlackGold plated1-776163-1+10537.976.9

42.27 €

1 3 Days 35Plug. right angle-ColorGreyGold plated1-776163-4+10537.976.9

12.95 €

1 3 Days 8Plug. straight--BlackGold plated1-776275-1+12534.340.8

29.11 €

1 3 Days 23Plug. right angleTin platedColorGreyTin plated776087-4+10537.960.8

20.85 €

1 3 Days 23Plug. straightTin platedColorBlackTin plated776200-1+10534.2560.8

29.05 €

1 3 Days 35Plug. straightTin platedColorBlackTin plated776231-1+10534.2576.9

Tech Support