Cover cap for plug connector automotive ampseal 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

776464-1

Part Number
776464-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.65 €

1 3 Days

Loading...

  1. 1

Basic information

Number of Positions 23 Cable outlet angle(°) 180 Case material PBT GF. V0 according to UL94
Colour Black Compatible with (details) Automotive ampseal 16 Connectors automotive
Manufacturer part # 776464-1 Number of pins 23 Temperature range(°C) -40 - +125
Type (manufacturer type) AMPSEAL

This page is Cover cap for plug connector automotive ampseal 16, part number 776464-1.
You can find the detail information about specifications and dimensions on part number 776464-1.

Tech Support