Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-640441-4
Part Number
|
---|
3-640441-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | AWG max. | AWG (min.) | Board contact surface | Case material | Colour | Connection (components) | Connector orientation | Connector contact surface | Connectors | Contact material | Contact spacing (mm) | Cross section (max.) (mm²) | Insulation material | Manufacturer part # | Max. temperature (°C) | Min. cross section (mm²) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | No. of rows | Pin shape | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (connectors) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.25 € | 1 | 3 Days | 4 | Socket. right angle | 24 | 24 | Tin plated | Polyamide | White | Cut & Clip | - | Tin plated | wire-to-wire | Copper alloy | - | 0.20 | Polyamide | 3-640441-4 | +105 | 0.20 | -55 | 5 | 250 | 1 | Rectangular | 4 | 10.16 | 13.21 | 6.99 | MTA-100 | MTA-100 |
Loading...
Industrial goods | No | Product type | Receptacles (standard) | RoHS-compliant | Yes |
---|
This page is Receptacles (standard), part number 3-640441-4.
You can find the detail information about specifications and dimensions on part number 3-640441-4.
Configure
Basic Attributes
Connector orientation
Contact spacing(mm)
Type
Number of Positions
Connector Type
AWG max.
AWG (min.)
Board contact surface
Case material
Colour
Connection (components)
Connector contact surface
Connectors
Contact material
Cross section (max.)(mm²)
Insulation material
Manufacturer part #
Max. temperature(°C)
Min. cross section(mm²)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V AC)
No. of rows
Pin shape
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (connectors)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
215297-6 |
215297-7 |
215297-8 |
3-640441-6 |
3-640441-8 |
3-640442-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Positions | Connector Type | AWG max. | AWG (min.) | Board contact surface | Case material | Colour | Connection (components) | Connector orientation | Connector contact surface | Connectors | Contact material | Contact spacing (mm) | Cross section (max.) (mm²) | Insulation material | Manufacturer part # | Max. temperature (°C) | Min. cross section (mm²) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | No. of rows | Pin shape | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (connectors) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | Available | 3 Days | 6 | Socket. straight | - | - | - | Polyester | Black | Soldering | Perpendicular (to the PCB) | Nickel plated | board-to-board | Phosphor bronze | 2.54 | - | Polyester | 215297-6 | +125 | - | -65 | 3 | - | 1 | - | 6 | 10.1 | 15.24 | 2.52 | AMPMODU HV-100 | AMPMODU | |
1.27 € | 1 | Available | 3 Days | 7 | Socket. straight | - | - | - | Polyester | Black | Soldering | Perpendicular (to the PCB) | Nickel plated | board-to-board | Phosphor bronze | 2.54 | - | Polyester | 215297-7 | +125 | - | -65 | 3 | - | 1 | - | 7 | 10.1 | 17.78 | 2.52 | AMPMODU HV-100 | AMPMODU | |
1.91 € | 1 | Available | 3 Days | 8 | Socket. straight | - | - | - | Polyester | Black | Soldering | Perpendicular (to the PCB) | Nickel plated | board-to-board | Phosphor bronze | 2.54 | - | Polyester | 215297-8 | +125 | - | -65 | 3 | - | 1 | - | 8 | 10.1 | 20.32 | 2.52 | AMPMODU HV-100 | AMPMODU | |
0.60 € | 1 | 3 Days | 6 | Socket. right angle | 24 | 24 | Tin plated | Polyamide | White | Cut & Clip | - | Tin plated | wire-to-wire | Copper alloy | - | 0.20 | Polyamide | 3-640441-6 | +105 | 0.20 | -55 | 5 | 250 | 1 | Rectangular | 6 | 13.21 | 15.24 | 6.99 | MTA-100 | MTA-100 | ||
0.63 € | 1 | Available | 3 Days | 8 | Socket. right angle | 24 | 24 | Tin plated | Polyamide | White | Cut & Clip | - | Tin plated | wire-to-wire | Copper alloy | - | 0.20 | Polyamide | 3-640441-8 | +105 | 0.20 | -55 | 5 | 250 | 1 | Rectangular | 8 | 13.21 | 20.32 | 6.99 | MTA-100 | MTA-100 | |
0.40 € | 1 | 3 Days | 4 | Socket. right angle | 26 | 26 | Tin plated | Polyamide | Blue | Cut & Clip | - | Tin plated | wire-to-wire | Copper alloy | - | 0.15 | Polyamide | 3-640442-4 | +105 | 0.12 | -55 | 5 | 250 | 1 | Rectangular | 4 | 10.16 | 13.21 | 6.99 | MTA-100 | MTA-100 |