Crimp contact【1-20,000 Pieces Per Package】 (141708-1)

Crimp contact 141708-1
  • Volume Discount

Product Details:

Manufacturer part number: 141708-1

Brand: TE CONNECTIVITY

Price: 0.71

Delivery time: 3 Days


Technical Data:

Number of Positions: 1

Connector Type: Socket

AWG max.: 20

AWG (min.): 24

Case material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

141708-1

Part Number
141708-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection Connector contact surface Connectors Contact material Contact surface Cross section
(mm²)
Cross section (max.)
(mm²)
Industrial goods Insulation material Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Number of pins Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Series (connectors) Standards/certification marks Temperature range
(°C)
Type (manufacturer type) Type (misc.)

0.71 €

1 3 Days 1Socket2024-Silver-Gold platedwire-to-boardCopper alloy--0.15No-141708-1+1050.12-653---1---11.812.31.5YesAMPMODU MOD IV--AMPMODU-

Loading...

  1. 1

Basic information

Connection (components) Crimp Product type Crimp contact

This page is Crimp contact, part number 141708-1.
You can find the detail information about specifications and dimensions on part number 141708-1.

Variation of this product

Part Number
0-0350550-2
0-0350550-3
0-0350689-1
1586314-1
1586315-1
1586316-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Case material Colour Connection Connector contact surface Connectors Contact material Contact surface Cross section
(mm²)
Cross section (max.)
(mm²)
Industrial goods Insulation material Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Number of pins Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Series (connectors) Standards/certification marks Temperature range
(°C)
Type (manufacturer type) Type (misc.)

1.00 €

1 3 Days 1Socket1420---Gold platedwire-to-wireCopper alloy--2No-0-0350550-2+1250.5-5519--6001--Circular14.5220.074.19YesUniversal-MATE-N-LOK--UNIVERSAL MATE-N-LOK-

0.33 €

1 3 Days 1Socket1420---Tin platedwire-to-wireCopper alloy--2No-0-0350550-3+1250.5-5519--6001--Circular14.5220.074.19YesUniversal-MATE-N-LOK--UNIVERSAL MATE-N-LOK-

0.32 €

1 3 Days 1Socket1824---Tin platedwire-to-wireCopper alloy--0.08No-0-0350689-1+1250.20-5519--6001--Circular13.6819.303.68YesUniversal-MATE-N-LOK--UNIVERSAL MATE-N-LOK-

0.12 €

1 3 Days 1Pin1824-Silver--wire-to-boardCopper alloyTin plated0.30 - 0.800.80No-1586314-1+1050.20-409--2501--Square14.516.83.7YesVAL-U-LOK--40 - +105VAL-U-LOK-

0.12 €

1 3 Days 1Socket1822---Tin platedwire-to-boardCopper alloy-30 -1.00.80No-1586315-1+1050.20-409--60011-Square204.514.553.7YesVAL-U-LOK--40 - +105VAL-U-LOK-

0.12 €

1 3 Days 1Pin2226-Silver-Tin platedwire-to-boardCopper alloy-13 -1.00.30No-1586316-1+1050.13-409--2501--Square13.416.83.2YesVAL-U-LOK--40 - +105VAL-U-LOK-

Tech Support