MCP cap (1418882-1)

MCP cap 1418882-1

Product Details:

Manufacturer part number: 1418882-1

Brand: TE CONNECTIVITY

Price: 2.56

Delivery time: 3 Days


Technical Data:

Number of Positions: 62

Connectors: automotive

Manufacturer part #: 1418882-1

No. of rows: -

Pins per row: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1418882-1

Part Number
1418882-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connectors Manufacturer part # No. of rows Pins per row

2.56 €

1 3 Days 62automotive1418882-1--

Loading...

  1. 1

Basic information

Cable outlet angle(°) 90 Case material PBT GF Colour Black
Temperature range(°C) -40 to +120 Type (manufacturer type) MCP

This page is MCP cap, part number 1418882-1.
You can find the detail information about specifications and dimensions on part number 1418882-1.

Variation of this product

Part Number
1703997-1
2112167-1
9-1394050-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connectors Manufacturer part # No. of rows Pins per row

3.37 €

1 3 Days 92-1703997-1--

3.53 €

1 3 Days 21-2112167-1--

2.28 €

1 3 Days 21automotive9-1394050-137

Tech Support