Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1570041
Bundle diameter (min.)(mm) | 79 | Bundle Ø (max.)(mm) | 92 | Bundle Ø range | 79 up to 92 mm |
---|---|---|---|---|---|
Cable bracket features | Slotted hex head | Colour | Silver | Manufacturer part # | 544910 |
Material | Stainless steel | Product type | Hose clamps | Type (manufacturer type) | 544910 |
This page is Cable mount Self-adhesive, part number 1570041.
You can find the detail information about specifications and dimensions on part number 1570041.