Clip Self-adhesive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572343

Part Number
1572343
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bundle Ø (max.)(mm) 8 Bundle Ø range 8 mm (max) Colour White
Fastening method Self-adhesive Manufacturer part # 630914 Material Polyamide 6.6
Max. temperature(°C) +85 Min. temperature(°C) -20 Mounting Ø (min.)(mm) 3
Mounting Ø (max.)(mm) 3 Product size (height)(mm) 29 Product size (width)(mm) 19.2
Product size (length)(mm) 85 Product type Clip RoHS-compliant Yes
Type (manufacturer type) 630914

This page is Clip Self-adhesive, part number 1572343.
You can find the detail information about specifications and dimensions on part number 1572343.

Tech Support