Anemometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EM54

Part Number
EM54
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

349.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy(%) 3 Air flow rate(m³/h) 1698839 Air speed reading range (min.)(m/s) 0.4
Air speed reading range (max.)(m/s) 30 Gas testing equipment features Thermometer|Magnetic vane anemometer|External sensor Product size (height)(mm) 45
Product size (width)(mm) 65 Product size (length)(mm) 275 Product type Anemometer
Temperature reading range -99.9 up to 1372 °C Temperature reading range (max.)(°C) 1372 Temperature reading range (min.)(°C) -99.9
Weight(g) 284

This page is Anemometer, part number EM54.
You can find the detail information about specifications and dimensions on part number EM54.

Tech Support