Lamp terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

731678

Part Number
731678
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.17 €

1 Available 15 Days

Loading...

  1. 1

Basic information

Colour Grey Connection (components) Pull spring Manufacturer part # 731678
Max. cross section (inflexible)(mm²) 2.5 Max. cross section (flexible)(mm²) 2.5 Min. cross section (inflexible)(mm²) 0.5
Min. cross section (flexible)(mm²) 0.5 Nominal current(A) 24 Nominal voltage(V) 400
Number of pins 2 Product type Lamp terminal Temperature range(°C) 0 -100 ºC
Type (manufacturer type) 731678

This page is Lamp terminal, part number 731678.
You can find the detail information about specifications and dimensions on part number 731678.

Tech Support