Socket enclosure - cable (CG6)

Socket enclosure - cable CG6
  • Volume Discount

Product Details:

Manufacturer part number: CG6

Brand: ECON CONNECT

Price: 0.08

Delivery time: 3 Days


Technical Data:

Case material: PPE

Colour: Black

Contact spacing: 2.54 mm

Manufacturer part #: CG6

Nominal current: 3 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CG6

Part Number
CG6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Colour Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Pins per row Total number of pins Type (manufacturer type)

0.08 €

1 Available 3 Days PPEBlack2.54CG6366CG6

Loading...

  1. 1

Basic information

Connector orientation Perpendicular (to the PCB) Connector type Enclosure Connectors wire-to-board
Max. temperature(°C) 85 Min. temperature(°C) -25 Nominal voltage(V) 250
No. of rows 1 Product type Socket enclosure - cable RoHS-compliant Ja
Connection angle(°) 180

This page is Socket enclosure - cable, part number CG6.
You can find the detail information about specifications and dimensions on part number CG6.

Variation of this product

Part Number
CG14
CG16
CG4
CG8
CVG2/3
CVG4/3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Colour Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Pins per row Total number of pins Type (manufacturer type)

0.51 €

1 Available 3 Days PPEBlack2.54CG1431414CG14

0.32 €

1 Available 3 Days PPEBlack2.54CG1631616CG16

0.05 €

1 Available 3 Days PPEBlack2.54CG4344CG4

0.13 €

1 Available 3 Days PPEBlack2.54CG8388CG8

0.04 €

1 3 Days Nylon 6.6 UL 94V-0White3.96CVG2/3522CVG 2/3

0.11 €

1 Available 3 Days Nylon 6.6 UL 94V-0White3.96CVG4/3544CVG 4/3

Tech Support