Pin strip (standard) (SL3G1)

Pin strip (standard) SL3G1
  • Volume Discount

Product Details:

Manufacturer part number: SL3G1

Brand: ECON CONNECT

Price: 0.05

Delivery time: 3 Days


Technical Data:

Connection (components): Solder pins

Connector orientation: Perpendicular (to the PCB)

Connector type: Pin strip. straight

Contact spacing: 2.54 mm

Insulation material: PBT


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL3G1

Part Number
SL3G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connector orientation Connector type Contact spacing
(mm)
Insulation material Manufacturer part # Nominal current
(A)
No. of rows Pins per row Total number of pins Type (manufacturer type) Connection angle
(°)

0.05 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54PBTSL3G13133SL 3G1180

Loading...

  1. 1

Basic information

Board contact surface Gold plated Colour Black Connector contact surface Gold plated
Connectors wire-to-board Contact material Copper alloy Max. temperature(°C) 105
Min. temperature(°C) -40 Pin shape Square Product type Pin strip (standard)
RoHS-compliant Ja

This page is Pin strip (standard), part number SL3G1.
You can find the detail information about specifications and dimensions on part number SL3G1.

Variation of this product

Part Number
SL12G1B
SL13G1R2
SL14G1
SL3G1B
SL3G2R2
SL40G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Connector orientation Connector type Contact spacing
(mm)
Insulation material Manufacturer part # Nominal current
(A)
No. of rows Pins per row Total number of pins Type (manufacturer type) Connection angle
(°)

0.28 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54PBTSL12G1B311212SL12G1B180

0.29 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2PBTSL13G1R2211313SL 13 G1R2180

0.28 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54PBTSL14G1311414SL 14G1180

0.08 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54PBTSL3G1B3133SL3G1B180

0.15 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2PBTSL3G2R22236SL 3G2R2180

0.80 €

1 Available 3 Days Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54PBTSL40G1314040SL 40 G1180

Tech Support