Pin Enclosure - PCB (FK03PWN)

Pin Enclosure - PCB FK03PWN
  • Volume Discount

Product Details:

Manufacturer part number: FK03PWN

Brand: ECON CONNECT

Price: 0.29

Delivery time: 3 Days


Technical Data:

Case material: Nylon 6.6 UL 94V-0

Connection (components): Solder pins

Connector orientation: Parallel (to the PCB)

Connector type: Pin strip. right angle

Contact spacing: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FK03PWN

Part Number
FK03PWN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact spacing
(mm)
Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Packaging type (components) Pin shape Pins per row Total number of pins Type (manufacturer type) AWG max. AWG (min.) Connection angle
(°)

0.29 €

1 Available 3 Days Nylon 6.6 UL 94V-0Solder pinsParallel (to the PCB)Pin strip. right angle2.54-FK03PWN85-253250BulkSquare44FK 03 pwn--90

Loading...

  1. 1

Basic information

Board contact surface Tin plated Colour White Connector contact surface Tin plated
Connectors wire-to-board Contact material Brass No. of rows 1
Product type Pin enclosure - PCB RoHS-compliant Ja

This page is Pin Enclosure - PCB, part number FK03PWN.
You can find the detail information about specifications and dimensions on part number FK03PWN.

Variation of this product

Part Number
CGV4
CSV4G/2
FK03PN
FK05
W33R5
W33S5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact spacing
(mm)
Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Packaging type (components) Pin shape Pins per row Total number of pins Type (manufacturer type) AWG max. AWG (min.) Connection angle
(°)

0.16 €

1 Available 3 Days -Solder pinsPerpendicular (to the PCB)Pin strip. straight3.96Nylon 6.6 UL 94V-2CGV4+85-255250-Square44CGV 4--180

0.09 €

1 Available 3 Days -Solder pinsPerpendicular (to the PCB)Pin strip. straight2Nylon 6.6 UL 94V-2CSV4G/285-251100BulkSquare44CSV 4 G/2--180

0.24 €

1 Available 3 Days Nylon 6.6 UL 94V-0Solder pinsPerpendicular (to the PCB)Pin strip. straight2.54-FK03PN85-253250BulkSquare44FK 03 PN--180

0.59 €

1 Available 98 Days Nylon 6.6 UL 94V-2CrimpPerpendicular (to the PCB)Pin strip. straight5.08-FK0585-253250Bulk-44FK 051824180

0.12 €

1 Available 3 Days Nylon 6.6 UL 94V-2Solder pinsParallel (to the PCB)Pin strip. right angle2.5-W33R585-403250-Square55W 33R5--90

0.11 €

1 Available 3 Days Nylon 6.6 UL 94V-2Solder pinsPerpendicular (to the PCB)Pin strip. straight2.5-W33S585-403250-Square55W33 S5--180

Tech Support