Manufacturer part number: BU9CR
Brand: ECON CONNECT
Price: 0.32 €
Delivery time: 16 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BU9CR
Colour | Black | Connection (components) | Crimp | Connection angle(°) | 180 |
---|---|---|---|---|---|
Connector type | Socket strip. straight | Manufacturer part # | BU9CR | No. of rows | 2 |
Number of pins | 9 | Product type | Socket enclosure | RoHS-compliant | Ja |
Temperature range(°C) | -40 °C - 70 | Type (manufacturer type) | BU 9 CR |
This page is Socket Enclosure, part number BU9CR.
You can find the detail information about specifications and dimensions on part number BU9CR.