U terminal【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0103041

Part Number
0103041
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.40 €

2 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red (transparent) Manufacturer part # 0103041 Product type U terminal
RoHS-compliant Yes Type (manufacturer type) 0103041 Contact material Gold plated
Cross-section range 16 mm² (max) Cross section (max.)(mm²) 16 Insulation type Partially insulated
Thread size M8

This page is U terminal, part number 0103041.
You can find the detail information about specifications and dimensions on part number 0103041.

Tech Support