Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
445815
Temperature measurement range (lower limit)(°C) | -10 | Temperature measurement range (upper limit)(°C) | +60 | Accuracy (+/-) °C(°C) | 1 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Environmental testing features | Dew point/mould detector | Humidity reading range (max.)(RH) | 99 |
Humidity reading range (min.)(RH) | 10 | Humidity reading accuracy(RH) | 4|± 4 | Humidity reading range(RH) | 10 - 99 |
Interface(s) | - | Power supply | AA battery (2x) | Power supply (details) | 2 batteries (AAA) |
Product size (height)(mm) | 109 | Product size (width)(mm) | 99 | Product size (length)(mm) | 20 |
Product type | Hygrometer | Reading range - temperature(°C) | -10 to +60 | Weight(g) | 169 |
This page is Hygro-Thermometer, part number 445815.
You can find the detail information about specifications and dimensions on part number 445815.