Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HD500
Temperature measurement range (lower limit)(°C) | -100 | Temperature measurement range (upper limit)(°C) | +1372 | Accuracy (+/-) °C(°C) | 1 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Environmental testing features | Dew point/mould detector | Humidity reading range (max.)(RH) | 100 |
Humidity reading range (min.)(RH) | 0 | Humidity reading accuracy(RH) | 2|±2 | Humidity reading range(RH) | 0 - 100 |
Interface(s) | USB | Interfaces (components) | USB | Power supply | 9 V battery (1x) |
Power supply (details) | 9 V battery pack | Product size (height)(mm) | 50 | Product size (width)(mm) | 75 |
Product size (length)(mm) | 255 | Product type | Hygrometer | Reading range - temperature(°C) | K-type: -100 to +1372 °C IR: -50 to +500 |
Weight(g) | 350 |
This page is Psychrometer with InfraRed Thermometer, part number HD500.
You can find the detail information about specifications and dimensions on part number HD500.