Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EN300

Part Number
EN300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Display (details) Power supply Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Sample rate
(s)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Weight
(g)

440.99 €

1 Available 3 Days +1+501-1Dual LCDAAA battery (6x)|PSU6 micro batteries (AAA)/Power supply 9 V/DC 1 A--34-702480.1-fitted|K0.10 - 50EN300335

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Thermometer

This page is Thermometer, part number EN300.
You can find the detail information about specifications and dimensions on part number EN300.

Variation of this product

Part Number
HT200
HT30
SDL200
TM20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Display (details) Power supply Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Sample rate
(s)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Weight
(g)

597.09 €

1 Available 3 Days -------1 9 V battery-----------HT200-

185.83 €

1 Available 3 Days 0802-------48.7-29.4254-----HT30136

493.01 €

1 Available 3 Days -199+17001±(0.4% + 1 °C)0.4LCD 4-wayAA battery (6x)6 Mignon batteries (AA)-Data logger48-731820.11fitted|K|J|T|E|R|S|Pt100|Type K. J. T. E. R. S. Pt1000.1-199 - +1700SDL200280

17.92 €

1 3 Days -40+701---CR 2032 button cell (1x)CR2032 battery20-573086300.1-fitted|K--TM2090

Tech Support