Thermo-Hygrometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RHT510

Part Number
RHT510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

167.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -100 Temperature measurement range (upper limit)(°C) +1300 Accuracy (+/-) °C(°C) 1.2
Calibrated to Manufacturer's standards (no certificate) Environmental testing features Dew point/mould detector Humidity reading range (max.)(RH) 95
Humidity reading range (min.)(RH) 10 Humidity reading accuracy(RH) 4 Power supply 4.5 V
Product size (height)(mm) 153 Product size (width)(mm) 58 Product size (length)(mm) 25
Product type Hygrometer Weight(g) 160 Weight, information incl. batteries

This page is Thermo-Hygrometer, part number RHT510.
You can find the detail information about specifications and dimensions on part number RHT510.

Tech Support