Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IR400
Temperature measurement range (lower limit)(°C) | -20 | Temperature measurement range (upper limit)(°C) | +332 | Accuracy (details) | ±(2% + 2 °C) |
---|---|---|---|---|---|
Accuracy (+/-) °C(°C) | 2 | Basic accuracy (+/-)(%) | 2 | Calibrated to | Manufacturer's standards (no certificate) |
Display (thermometer) | 8:1 | Emission level (max.) | 0.95 | Emission level (min.) | 0.95 |
Emissivity | 0.95 fixed | Optics | 8:1 | Pick-up time (details)(s) | 1 |
Power supply (details) | 9 V battery | Product size (height)(mm) | 160 | Product size (width)(mm) | 41 |
Product size (length)(mm) | 82 | Product type | IR thermometer | Reading range - temperature(°C) | -20 to + 332 |
Resolution (temperature)(°C) | 0.1 | Weight(g) | 180 |
This page is IR thermometer, part number IR400.
You can find the detail information about specifications and dimensions on part number IR400.