Dual Moisture Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MO260

Part Number
MO260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

416.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Building moisture reading range (max.)(vol%) 99.9 Building moisture reading range (min.)(vol%) 0 Calibrated to Manufacturer's standards (no certificate)
Display (details) LCD/LED Measurement type Invasive Moisture reading range (min) (misc.)(%) 0
Moisture reading range (max.) (misc.)(%) 99.9 Power supply (details) 9 V Block Product size (height)(mm) 203
Product size (width)(mm) 58 Product size (length)(mm) 43 Product type Moisture meter
Reading accuracy - wood moisture(%) 5 Reading range - wood moisture(%) 6 - 94.8 vol Weight(g) 204
Wood moisture reading accuracy ±(%) 5 Wood moisture reading range (max.)(vol%) 99.9 Wood moisture reading range (min.)(vol%) 0

This page is Dual Moisture Meter, part number MO260.
You can find the detail information about specifications and dimensions on part number MO260.

Tech Support