Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RH25 |
SDL500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Environmental testing features | Humidity reading range (max.) (RH) | Humidity reading range (min.) (RH) | Humidity reading accuracy (RH) | Interfaces (components) | Power supply | Power supply (details) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.29 € | 1 | Available | 3 Days | -20 | +50 | 0.2 | Dew point/mould detector | 99 | 0 | 0.3 | - | CR 2032 button cell (1x) | CR2032 battery | 35 | 140 | 18 | 50 | |
532.04 € | 1 | Available | 3 Days | 0 | +50 | 0.8 | Data logging function|Dew point/mould detector | 95 | 5 | 3 | RS232|SD card | AA battery (6x) | - | 48 | 73 | 182 | 347 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Hygrometer |
---|
Configure
Basic Attributes
Temperature measurement range (lower limit)(°C)
Accuracy (+/-) °C(°C)
Environmental testing features
Humidity reading range (max.)(RH)
Humidity reading range (min.)(RH)
Humidity reading accuracy(RH)
Interfaces (components)
Power supply
Power supply (details)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Weight(g)
Temperature measurement range (upper limit)(°C)
Filter by standard shipping days
Optional Attributes