Rail mounted PSU (DIN) (85440)

Rail mounted PSU (DIN) 85440
  • Volume Discount

Product Details:

Manufacturer part number: 85440

Brand: MURR ELEKTRONIK

Price: 289.68

Delivery time: 3 Days


Technical Data:

Capacity: 120 W

Dimension width: 50 mm

Manufacturer part #: 85440

Max. output current: 5 A

Output current (details): 5 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85440

Part Number
85440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
Manufacturer part # Max. output current
(A)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Type (manufacturer type)

289.68 €

1 Available 3 Days 12050854405528|242424Emparro 5-100-240/24

Loading...

  1. 1

Basic information

Dimension height(mm) 125 Dimension depth(mm) 137 Connection (components) Spring-loaded terminal
Inputs 1 Input voltage (max.)(V AC) 265 Input voltage range(V DC) 85 - 265 V/AC / 90 - 250
Max. temperature(°C) 60 Min. input voltage(V AC) 85 Min. temperature(°C) -25
MTBF(h) 500000 Nominal input voltage 115 V/AC|230 V/AC No. of outputs(x) 1
No. of phases 1 Product type Rail mounted PSU (DIN) PSU type Synchronised

This page is Rail mounted PSU (DIN), part number 85440.
You can find the detail information about specifications and dimensions on part number 85440.

Variation of this product

Part Number
85434
85441
85442
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
Manufacturer part # Max. output current
(A)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Type (manufacturer type)

311.55 €

1 Available 3 Days 1205085434101015|121212Emparro 10-100-240/12

409.93 €

1 Available 3 Days 2406585441101028|242424Emparro 10-100-240/24

497.37 €

1 Available 3 Days 4808585442202028|242424Emparro 20-100-240/24

Tech Support