USB charger (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CNPS-45
CPAS-4800/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output voltage DC
(V)
Colour Connector (PSU) Inputs Input voltage range
(V/50-60 Hz)
Input voltage (LOV)
(V DC)
Input voltage range
(V DC)
Max. output current
(A)
Max. output current per channel
(mA)
Max. output current
(mA)
No. of outputs
(x)
Outputs Output voltage Power
(W)
Product size (height)
(mm)
Product size (length)
(mm)
PSU features PSU type Type (manufacturer type) Used at Weight
(g)

34.76 €

1 Available 3 Days -BlackUSBEuroplug100-240--3--1USB-C socket5/9/12//15/20V/DC459456USB Power Delivery (USB-PD)-CNPS-45Mains socket116

14.64 €

1 3 Days 5Silver|Black-Cigarette lighter plug|EU socket-12|2412 - 24-240048004USB-247159-PulsedCPAS-4800/4Car|HGV|Mains socket43

Loading...

  1. 1

Basic information

EuP Status Exempt Product type USB charger

Tech Support