LV Adapter (93027C26)

LV Adapter 93027C26
  • Volume Discount

Product Details:

Manufacturer part number: 93027C26

Brand: VOLTCRAFT

Price: 0.27

Delivery time: 3 Days


Technical Data:

Inside diameter: 2.1 mm

Outside diameter: 5 mm

Type (misc.): Low-voltage plug outside diameter: 5 mm. internal diameter: 2.1 mm. straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

93027C26

Part Number
93027C26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Outside diameter
(mm)
Type (misc.)

0.27 €

1 3 Days 2.15Low-voltage plug outside diameter: 5 mm. internal diameter: 2.1 mm. straight

Loading...

  1. 1

Basic information

Colour Black Product type LV adapter

This page is LV Adapter, part number 93027C26.
You can find the detail information about specifications and dimensions on part number 93027C26.

Variation of this product

Part Number
93027C27
93027C31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside diameter
(mm)
Outside diameter
(mm)
Type (misc.)

0.89 €

1 Available 3 Days 2.15.5Low-voltage plug outside diameter 5.5 mm. internal diameter: 2.1 mm. straight

0.41 €

1 3 Days 1.74Low-voltage plug outside diameter 4 mm. internal diameter: 1.7 mm. straight

Tech Support