Transistor (BJT) (1581826)

Transistor (BJT) 1581826

Product Details:

Manufacturer part number: 1581826

Brand: TRU COMPONENTS

Price: 0.03

Delivery time: 3 Days


Technical Data:

Collector current: -100 mA

Collector-emitter saturation voltage (max.): -650 mV

Collector cutoff current: -15 nA

Collector emitter voltage U(CEO): -45 V

DC current gain (hFE): 270


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1581826

Part Number
1581826
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collector current
(mA)
Collector-emitter saturation voltage (max.)
(mV)
Collector cutoff current
(nA)
Collector emitter voltage U(CEO)
(V)
DC current gain (hFE) DC current gain hFE - reference current
(µA)
DC current gain hFE - reference current
(mA)
DC current gain hFE - reference voltage
(V)
Power (max) P(TOT)
(mW)
Transit frequency f(T)
(MHz)
Type (manufacturer type) Type (transistors)

0.03 €

1 3 Days -100-650-15-45270-10--5500150TC-BC557CPNP

Loading...

  1. 1

Basic information

Mounting Type Through-Hole Enclosure type (semiconductors) TO 92 Manufacturer code (components) TRU
Manufacturer TRU COMPONENTS No. of channels 1 Product type Transistor (BJT) - Discrete
RoHS-compliant Yes

This page is Transistor (BJT), part number 1581826.
You can find the detail information about specifications and dimensions on part number 1581826.

Variation of this product

Part Number
1581825
1581827
1581828
1581829
1581830
1581831
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Collector current
(mA)
Collector-emitter saturation voltage (max.)
(mV)
Collector cutoff current
(nA)
Collector emitter voltage U(CEO)
(V)
DC current gain (hFE) DC current gain hFE - reference current
(µA)
DC current gain hFE - reference current
(mA)
DC current gain hFE - reference voltage
(V)
Power (max) P(TOT)
(mW)
Transit frequency f(T)
(MHz)
Type (manufacturer type) Type (transistors)

0.03 €

1 3 Days 10060015459010-5500300TC-BC 547 ANPN

0.04 €

1 3 Days 100600156515010-5500300TC-BC 546 BNPN

0.03 €

1 3 Days 100600154515010-5500300TC-BC 547 BNPN

0.03 €

1 3 Days 100600153027010-5500300TC-BC 548 CNPN

0.03 €

1 3 Days 100600153027010-5500300TC-BC549CNPN

0.03 €

1 3 Days -100-650-15-65150-10--5500150TC-BC 556 BPNP

Tech Support