Flush mount timer / power strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TG2400

Part Number
5TG2400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.68 €

1 Available 26 Days

Loading...

  1. 1

Basic information

Product type Flush mount timer/power strip Operating voltage(V) 230 IP rating IP20
Colour White Hub (smart hone) Not required

This page is Flush mount timer / power strip, part number 5TG2400.
You can find the detail information about specifications and dimensions on part number 5TG2400.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360