Safety transformer (86329)

Safety transformer 86329
  • Volume Discount

Product Details:

Manufacturer part number: 86329

Brand: MURR ELEKTRONIK

Price: 141.61

Delivery time: 3 Days


Technical Data:

Dimension vertical: 112.5 mm

Dimension width: 150 mm

Dimension depth: 144.6 mm

Connections: Screw terminals

Power: 630|630 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86329

Part Number
86329
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connections Power
(VA)
Type (manufacturer type)

141.61 €

1 Available 3 Days 112.5150144.6Screw terminals630|630MST 0630-230-400/24

Loading...

  1. 1

Basic information

Primary voltage(V) 230/400 V AC Ambient temperature (max.)(°C) +40 Connection (components) Spring-loaded terminal
Frequency(Hz) 50 - 60 Input offset voltage(V) 230|400 Input voltage (number x voltage) 1 x 230 V. 400 V
Input voltage(V AC) 230/400 Insulation class T 40/B Min. ambient temperature(°C) -20
Mounting type L-piece|DIN rail No. of inputs(x) 1 No. of outputs(x) 1
Output voltage (number x voltage) 1 x 24 V AC Output voltage(V AC) 24 Output voltage (min.)(V AC) 24
Product type Safety transformer Protection class IP20 Standards Complies with EN 61558 · Contact protection as per EN 60529

This page is Safety transformer, part number 86329.
You can find the detail information about specifications and dimensions on part number 86329.

Variation of this product

Part Number
6686327
6686340
6686341
6686342
6686343
6686345
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connections Power
(VA)
Type (manufacturer type)

106.75 €

1 Available 3 Days 104.2120122.4Spring cage terminals400|400MST 0400-230-400/24

49.85 €

1 Available 3 Days 797893Spring power connection40|40MTS 0040-230-400/24

47.68 €

1 Available 3 Days 797893Spring power connection63|63MTS 0063-230-400/24

52.03 €

1 Available 3 Days 868498Spring power connection100|100MTS 0100-230-400/24

69.37 €

1 Available 15 Days 10196106Spring power connection160|160MTS 0160-230-400/24

87.13 €

1 Available 3 Days 10296108Spring power connection250|250MTS 0250-230-400/24

Tech Support