Control transformer, Isolation transformer (6686311)

Control transformer, Isolation transformer 6686311
  • Volume Discount

Product Details:

Manufacturer part number: 6686311

Brand: MURR ELEKTRONIK

Price: 202.21

Delivery time: 3 Days


Technical Data:

Dimension vertical: 128 mm

Dimension width: 174 mm

Dimension depth: 160 mm

Mounting type: L-piece|DIN rail

Power: 1000|1000 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6686311

Part Number
6686311
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Mounting type Power
(VA)
Type (manufacturer type)

202.21 €

1 Available 3 Days 128174160L-piece|DIN rail1000|1000MST 1000-230-400/230

Loading...

  1. 1

Basic information

Primary voltage(V) 230/400 V AC Ambient temperature (max.)(°C) +40 Connection (components) Spring-loaded terminal
Connections Spring power connection Frequency(Hz) 50 - 60 Input offset voltage(V) 230|400
Input voltage (number x voltage) 1 x 230 V. 400 V Input voltage(V AC) 230/400 Insulation class T 40/B
Min. ambient temperature(°C) -20 No. of inputs(x) 1 No. of outputs(x) 1
Output voltage (number x voltage) 1 x 230 V AC Output voltage(V AC) 230 Output voltage (min.)(V AC) 230
Product type Control transformer Protection class IP20 Standards Complies with EN 61558 · Contact protection as per EN 60529

This page is Control transformer, Isolation transformer, part number 6686311.
You can find the detail information about specifications and dimensions on part number 6686311.

Variation of this product

Part Number
6686306
6686307
6686309
6686346
6686347
6686348
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Mounting type Power
(VA)
Type (manufacturer type)

104.57 €

1 Available 3 Days 92.2120122.4L-piece|DIN rail320|320MST 0320-230-400/230

106.75 €

1 Available 3 Days 104.2120122.4L-piece|DIN rail400|400MST 0400-230-400/230

147.05 €

1 Available 3 Days 112.5150144.6L-piece|DIN rail630|630MST 0630-230-400/230

58.53 €

1 Available 3 Days 797893L-piece40|40MTS 0040-230-400/230

56.36 €

1 Available 3 Days 797893L-piece63|63MTS 0063-230-400/230

71.55 €

1 Available 3 Days 868498L-piece100|100MTS 0100-230-400/230

Tech Support